Reducer
COMPOWER® Planetary Gear Reducer
Compact, High Torque Planetary Gear Reducer
Overview
- 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
- Compact, torque dense design.
- Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
| Output Shaft | Hollow shaft, Solid shaft |
| Output Shaft Direction(s) | Horizontal, vertical downward |
| Mounting Style | Foot mount, Flange mount, Shaft mount (optional) |
| Frame Size | 26 sizes |
| Reduction Ratio | 5:1 - 1400:1 |
| Rated Torque | 460 - 736,000 N⋅m |
27
°
Pressure angle results in increased gear dedendum strength.
736
kNm
Maximum output torque
1200
kW
Maximum power input
Product Features
1
Multiple Mounting Methods
Available methods include: foot mounting, flange mounting, and shaft mounting.
2
Compact
The unique planetary gear design allows for optimal distribution of load on the gears. The slim external diameter allows it to achieve superior torque transmission.
3
High Strength and Rigidity
The use of the 27° maximum gear pressure angle results in a drastic increase in gear dedendum strength, as well as the ability to withstand heavy shock loads.