ALTAX NEO Reducer_Flange Mount
ALTAX NEO Reducer_Foot Mount
ALTAX NEO Reducer_Flange Mount
ALTAX NEO Reducer_Foot Mount
Reducer

ALTAX® NEO (Reducer)

Utilizes the Cyclo Reducer mechanism \n Compact gearmotor with high shock resistance

Overview

  • Compact reducer that utilizes our unique Cyclo Reducer mechanism.
  • Allows for smooth, rolling contact with no teeth breakage, resulting in high-shock resistance.
  • Attains a high reduction ratio with fewer reduction stages, resulting in high efficiency while simultaneously achieving a high reduction ratio.
  • Concentric, and at the same time the smallest flange dimensions in the industry. There are no restrictions in the mounting direction, allowing you to design your application freely to meet your needs.
Output Shaft Solid shaft
Output Shaft Direction(s) Any mounting direction
Mounting Style Flange mount / Foot mount
Frame Size 12 sizes
Reduction Ratio 3:1 to 1003:1
Rated Torque 1.56 to 458 N⋅m

 

 

Related Altax® products

Hansen M5CT
Torque range
13000 Nm - 53000 Nm
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Right Angle