Retro-Fit Gearbox Replacement
Retro-Fit units with transition bases allow us to match your existing footprint.
Match Your Existing Footprint
A custom transition base will position the new low-speed shaft to be in the EXACT same position as the original low-speed shaft. Our retrofits provide an excellent balance between the cost savings of a standard gearbox and the benefits of minimal on-site modifications.
Because input and output will still require the same connection points, the footprint is very important. Retrofit gearboxes are great options for companies that want a solution that will fit in the same spot, weigh less, have higher efficiency and have a longer life.
Drop-In Gearbox Replacement
Custom drop-in units made to match existing unit’s critical dimensions.
Match Existing Unit’s Critical Dimensions
With downtime being such a critical factor in your operation, let us install one of our custom drop-in units. Installation-ready units are designed specifically to drop-in to existing applications with ease.
Our expert engineers understand that on-site modifications or re-engineering your system is not always an option. These stress-free units can have your application back up and running in no time. We offer fabricated steel housings, custom baseplates, custom gearing and shafting, and more!
This product will literally drop-in to place; same footprint, same shaft positions!
Available in Full or Partial drop-in solutions!
Watch our drop-in webinar video to learn more.