Paramax® YHD065P3DG in POM

Year:
2024
Paramax YHD065P3DG Customer drywell

One of the first Paramax Digester Gearbox with Drywell YHD065P3DG is up and running in Kota Tinggi - Malaysia for months! 

  • With the torque rating of 38,000Nm, 20% higher than other units in the market, YHD065P3DG allows full load start with both 45kW and 55kW motor, allowing direct motor to gearbox connection, remove the maintenance issue of belt and pulley, user can expect long life operation without interruption. 
  • The integrated mechanical pump system reduced the lubricant oil fill from 100L to 35L, a whooping 65% save of annual oil consumption and a further saving if the mill is practicing food grade oil to address MOSH & MOAH concern. 
  • The reduced lubrication oil not only save on maintenance cost, it also helps to reduce the operating temperature of the gearbox and most importantly, do our part in environment friendly practices. 
  • The integrated 'Dry-well' feature provides leak proof solution, eliminating any leakage from gearbox output shaft towards the digester tank. A total contamination proof solution for digester drive. 

At Sumitomo, we always listen and provide solution to customer needs. Talk to us at [email protected] should you have further requirement on Palm Oil Power Transmission Solution!