Inverter Drive Success Story

Inverter Drive Success Story

Year:
2026

Type Of Industry : Cheetah Engineering System Co.,Ltd

Type Of Customer : OEM ( Machine Automation)

Type Of Applications : Conveyor ( 34 Units )

1.ODE-3-140041-3F12 = 24 Units2.ODE-3-240058-3F42 = 10 Units3.OPT-3-STICK-IN = 2 Units

Parameter : Adjust Speed Motor (Hz.) & Soft Start Control

Brand Of VFD Used  : Compare Inverter NIDEC (C200,C300)

Range Of kW Used   :1.5 kW – 2.2kw (3P,380Vac)

Customers prefer : configure parameters mobile phones using an accessory. (Optistick with Bluetooth Interface)