Invertek Drives for Mining

Problem
An Indonesia customer in the Mining industry has a new project for Reclaim Feeder Breaker & Conveyor. Invertek drives were introduced, however, as Invertek is relatively new in the region and the customer had never heard the brand before, our team worked closely together with them to create a solution that integrates the new brand into their application.
Solution
The Invertek Optidrive P2 Drives features various key qualities that enables it to provide exceptional performance. From its compact design that accommodates for inverter panel space efficiency, to its easy configuration by utilising Invertek's in-house developed Optitools shorten considerably the time used in configuration, set up and commissioning. The time saving allows the contractor to hand over the project faster and end user to start recovering their investment earlier. This project used Invertek product with power range of 75kW to 250kW.
Alongside the existing Sumitomo gearboxes on the conveyors, Invertek drives replaced the existing drives to run the Feeder Breaker and Conveyor. This combination integrates both durability and powerful performance for the applications.