Product Selector Tool

Use the intuitive filters in our Product Selector Tool to find the product that best suits your application.

  • {{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}
  • {{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}
  • {{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}
Product Photo - YHD Paramax 9000

Paramax®

Paramax® Y series for POM 

  • Inline
  • Parallel
  • Right Angle
Torque Range

13,200~74,000Nm

Ratio Range

54:1~78:1

CYCLO Drive Reducer_Horizontal_Foot Mount

Cyclo®

Cyclo® Reducer

  • Inline
  • Parallel
  • Right Angle
Torque Range

24~68,200Nm

Ratio Range

3:1~658,503:1

CYCLO Drive for servo motors_Foot Mounting_Right

Servo

Cyclo® Drive for Servo Motors

  • Inline
  • Parallel
  • Right Angle
Allowable Peak Torque

30~1,370Nm

Ratio Range

6:1~87:1

Backlash

6 arc min (Low Backlash Series)

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right

BuddyBox®

Bevel Buddybox® 4 Series Gearmotor

  • Inline
  • Parallel
  • Right Angle
Power Range

0.10~55.00kW

Ratio Range

11:1~26,492:1

Ask us about availability
Hansen Uniminer

Hansen Industrial Gearboxes

Hansen P4 UniMiner

  • Inline
  • Parallel
  • Right Angle
Torque Range

0~100,445Nm

Ratio Range

8:1~71:1

web June 2018

Hansen Industrial Gearboxes

Hansen M4 ACC

  • Inline
  • Parallel
  • Right Angle
Torque Range

20,000~70,000Nm

Ratio Range

9:1~25:1

web june 2018 - 750x525

Hansen Industrial Gearboxes

Hansen P4 Multistage - Horizontal

  • Inline
  • Parallel
  • Right Angle
Torque Range

6,000~1,100,000Nm

Ratio Range

6:1~630:1

F4CF-C flange housing

Fine Cyclo®

Fine Cyclo C-Series

  • Inline
  • Parallel
  • Right Angle
Allowable Peak Torque

540~6,278Nm

Ratio Range

29:1~119:1

Backlash

<1 arcmin Lost Motion

Ask us about availability
Cyclo Overhead Conveyor

Cyclo®

Cyclo® Overhead Drive

  • Inline
  • Parallel
  • Right Angle
Power Range

0.08~175.00kW

Ratio Range

3:1~658,503:1

web  june 2018 - 750x525

Hansen Industrial Gearboxes

Hansen P4 Single Stage

  • Inline
  • Parallel
  • Right Angle
Torque Range

17,000~185,000Nm

Ratio Range

1:1~6:1

F4CF-D flange housing

Fine Cyclo®

Fine Cyclo D-Series

  • Inline
  • Parallel
  • Right Angle
Allowable Peak Torque

417~3,188Nm

Ratio Range

29:1~119:1

Backlash

<1 arcmin Lost Motion

F4CF-UA45

Fine Cyclo®

Fine Cyclo UA-Series

  • Inline
  • Parallel
  • Right Angle
Allowable Peak Torque

625~30,000Nm

Ratio Range

60:1~283:1

Backlash

<0.5 arcmin Lost Motion

F2C-T cylindrical housing with integrated tapered roller bearings

Fine Cyclo®

Fine Cyclo T-Series

  • Inline
  • Parallel
  • Right Angle
Allowable Peak Torque

417~11,000Nm

Ratio Range

81:1~171:1

Backlash

<0.5 arcmin Lost Motion

ALTAX NEO Reducer_Flange Mount

Altax®

ALTAX® NEO (Reducer)

  • Inline
  • Parallel
  • Right Angle
Torque Range

2~458Nm

Ratio Range

3:1~1,003:1

CYCLOSpeed Reducer with Torque Limiter (Reducer)

Cyclo®

Cyclo® Reducer with Torque Limiter

  • Inline
  • Parallel
  • Right Angle
Torque Range

50~68,200Nm

Ratio Range

6:1~658,503:1

Inverter CAI Series

CAI

Inverter CAI Series

Power Range

0.03~0.10kW

Compact, easy to use inverter

BEIER Variator

Beier®

BEIER® Variator / BEIER CYCLO® Variable Speed Gearmotor

Power Range

0.20~150.00kW

OLYMPUS DIGITAL CAMERA

Large Industrial

Large Industrial Gearbox for Paper Machines

Torque Range

40~6,000Nm

Ratio Range

2:1~20:1

Customizable to meet your needs.

Gearbox for Resin

Large Industrial

Large Industrial Gearbox for Resin

Torque Range

320~470,000Nm

Ratio Range

2:1~55:1

Customizable to meet your needs.

OLYMPUS DIGITAL CAMERA

Large Industrial

Large Industrial Gearbox for Steel Manufacturing

Torque Range

3,000~630,000Nm

Ratio Range

1:1~75:1

Customizable to meet your needs.

Filter By : {{ field_product_type_text }}

Done
{{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}

Power Range

{{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}

Allowable Peak Torque

{{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}

Torque Range

Shaft Configuration

  • Inline
  • Right Angle
  • Parallel

Backlash

  • 0 arc min
  • 3-15 arc min
  • 15+ arc min

Mounting Configuration

  • Universal
  • Horizontal
  • Vertical
  • Upright

Output Shaft

  • Solid
  • Hollow

Power Supply

  • Three Phase
  • Single Phase

Keywords

  • Cyclo

Have More Questions?

Our comprehensive sales and service network is here to help. Contact us today.