CYCLO Drive with Torque Limiter
CYCLO Drive with Torque Limiter

Cyclo® Gearmotor with Torque Limiter

Detect overloads instantaneously with installed torque limiter

  • Cyclo® gearmotor with installed torque limiter to detect overloads
  • Protects your valuable machines from catastrophic failure.
  • The torque limiting is applied at the drive part, allowing you a more accurate examination of your device safety factor, which makes optimal equipment design possible.
Output Shaft Solid shaft
Output Shaft Direction(s) Any Mounting Direction (horizontal, vertical downward, vertical upward)
Mounting Style Foot Mount, Flange Mount, Case Mount
Frame Size 15 sizes
Reduction Ratio 6:1 - 658503:1
Capacity 0.2 kW - 30 kW
Motor Types Three phase, premium efficiency, high efficiency, for inverters, outdoors, added safety explosion proof, explosion proof, compatible with overseas standards
±10%
(accuracy of configured torque ±5 - ±10%)
±25%
Adjustable range for the configured torque

Product Features

Compact

Compact Cyclo® reducer boasts a high reduction ratio, high efficiency, and a small number of parts, including a superior built-in torque sensor (spring / limit switch type, load cell type).

High Accuracy and Reliability

The sensor base consists of coiled springs or load cells, and features high accuracy and reliability. (Accuracy of configured torque ±5 - ±10%)

Allows for Economical Equipment Design

The torque limiting is applied at the drive part, allowing you a more accurate examination of your device safety factor, which makes optimal equipment design possible.

Operates During Momentary Overload

The mechanical torque detection mechanism allows for a shorter detection time compared to thermal relays, detecting overloads instantaneously.

Wide Range of Torque Adjustment

The adjustment range for configuring the torque is a wide ±25%, which means adjustments can easily be made on-site to match the actual torque of the equipment. (However, it must be within the maximum and the minimum configured torque).

Safe Unattended Operation

Built-in buzzer and indicator light in the motor operation circuit ensures a safe unattended operation. By using either the double or triple safety models, it is also possible to drive the auxiliary motor for a thickener shaft.

Combine with Other Protection Equipment

Can be combined with shear pins to achieve double or triple protection against overloads.

cyclo structure_en

Break-resistant Teeth

Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.