Product Selector Tool

Use the intuitive filters in our Product Selector Tool to find the product that best suits your application.

  • {{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}
  • {{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}
  • {{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}
Gearbox for Resin

Large Industrial

Large Industrial Gearbox for Resin

Torque Range

320~470,000Nm

Ratio Range

2:1~55:1

Customizable to meet your needs.

OLYMPUS DIGITAL CAMERA

Large Industrial

Large Industrial Gearbox for Steel Manufacturing

Torque Range

3,000~630,000Nm

Ratio Range

1:1~75:1

Customizable to meet your needs.

Large Gearboxes for Terbo

Large Industrial

Large Industrial Gearbox for Turbo Compressor

Torque Range

287~165,835Nm

Ratio Range

1:1~21:1

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

High Speed Gearbox

Large Industrial

Large Industrial High Speed Gearbox

Torque Range

191~361,588Nm

Ratio Range

1:1~32:1

Customizable to meet your needs.

COMPOWER Planetary Gear Drive DP1000 Series Gearmotor

Compower®

COMPOWER® Planetary Gearmotor

  • Inline
  • Parallel
  • Right Angle
Power Range

0.20~55.00kW

Ratio Range

5:1~1,400:1

COMPOWER Planetary Gear Drive DP1000 Series Reducer

Compower®

COMPOWER® Planetary Gear Reducer

  • Inline
  • Parallel
  • Right Angle
Torque Range

460~736,000Nm

Ratio Range

5:1~1,400:1

HEDCON Worm Gear Reducer_Horizontal Lower Worm

Hedcon®

HEDCON® Worm Gear Reducer

  • Inline
  • Parallel
  • Right Angle
Torque Range

790~82,100Nm

Ratio Range

5:1~100:1

Paramax 9000 Series GM_A

Paramax®

PARAMAX® 9000 Series Gearmotor

  • Inline
  • Parallel
  • Right Angle
Power Range

5.50~55.00kW

Ratio Range

6:1~500:1

PARAMAX 9000 Series Reducer_Horizontal_Split_Parallel_Right

Paramax®

PARAMAX® 9000 Series Reducer

  • Inline
  • Parallel
  • Right Angle
Torque Range

2,600~552,000Nm

Ratio Range

6:1~500:1

PARAMAX SCC Series for Crane

Paramax®

PARAMAX® SCC Series Reducer for Cranes

  • Inline
  • Parallel
  • Right Angle
Torque Range

8,500~101,000Nm

Ratio Range

22:1~90:1

SEB050P2H-LR_A

Paramax®

PARAMAX® Reducer for Extruders, SEB Series 

  • Inline
  • Parallel
  • Right Angle
Torque Range

1,300~36,300Nm

Ratio Range

8:1~18:1

SFC

Paramax®

PARAMAX® SFC Series Reducer for Cooling Towers 

  • Inline
  • Parallel
  • Right Angle
Torque Range

10,000~44,000Nm

Ratio Range

6:1~22:1

SKK Gear motor

SKK

SKK Gearmotor AF/SF Series

  • Inline
  • Parallel
  • Right Angle
Power Range

0.40~90.00kW

Ratio Range

1:1~180:1

PREST NEO Gearmotor_Foot Mount_0.75KW

Prest® Neo

Prest® Neo

  • Inline
  • Parallel
  • Right Angle
Power Range

0.04~2.20kW

Ratio Range

3:1~200:1

Helical Shaft Mount Product Render

HSM

Helical Shaft Mount (HSM)

  • Inline
  • Parallel
  • Right Angle
Torque Range

256~44,051Nm

Ratio Range

5:1~25:1

PHDA060P3-RL_A

Paramax®

Paramax® 10

  • Inline
  • Parallel
  • Right Angle
Torque Range

9,000~103,000Nm

Ratio Range

6:1~630:1

Ask us about availability

Paramax®

Special Paramax: Drop-In Reducers

  • Inline
  • Parallel
  • Right Angle
Torque Range

2,600~740,000Nm

Ratio Range

1:1~630:1

CYCLO Drive Gearmotor_Horizontal_Foot Mount_Integral Motor

Cyclo®

Cyclo® Gearmotor

  • Inline
  • Parallel
  • Right Angle
Power Range

0.10~132.00kW

Ratio Range

3:1~658,503:1

CYCLO Drive Reducer_Horizontal_Foot Mount

Cyclo®

Cyclo® Reducer

  • Inline
  • Parallel
  • Right Angle
Torque Range

24~68,200Nm

Ratio Range

3:1~658,503:1

CYCLO Drive for servo motors_Foot Mounting_Right

Servo

Cyclo® Drive for Servo Motors

  • Inline
  • Parallel
  • Right Angle
Allowable Peak Torque

30~1,370Nm

Ratio Range

6:1~87:1

Backlash

6 arc min (Low Backlash Series)

Filter By : {{ field_product_type_text }}

Done
{{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}

Power Range

{{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}

Allowable Peak Torque

{{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}

Torque Range

Shaft Configuration

  • Inline
  • Right Angle
  • Parallel

Backlash

  • 0 arc min
  • 3-15 arc min
  • 15+ arc min

Mounting Configuration

  • Universal
  • Horizontal
  • Vertical
  • Upright

Output Shaft

  • Solid
  • Hollow

Power Supply

  • Three Phase
  • Single Phase

Have More Questions?

Our comprehensive sales and service network is here to help. Contact us today.